Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

VisuNet RM

VisuNet RM - remote contol station for PC

VisuNet RM is a family of remote monitors for PC-based visualization of plants and processes. For data transmission the popular and well-established Ethernet network technology and the TCP/IP protocol is used, similar to internet or company intranets.

VisuNet RM is installed in the hazardous area and offers completely new and flexible connection possibilities to the PC in the safe area.
Data is transmitted between PC and the remote monitor by means of TCP/IP telegrams via the network. This Remote Desktop Protocol (RDP) is integrated in the PC's operating system. The network cable forms the only connection between VisuNet RM and PC.