Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Positioning of Automatic Cranes with WCS Position Encoding System [Movie]

Automatic cranes are a typical application for the WCS2 position encoding system in combination with aluminum profile system and command car which guarantees the perfect position between read head and code rail at every position, and decouples potential vibrations of the crane. For cranes that are used outdoors, read heads are available with an optional heating, increasing the temperature range from -40 to 60°C.