Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Positioning of Rack Operating Units with WCS Position Encoding System [Movie]

The WCS3 position encoding system is used to position the axes of the rack operating units. The WCS provides positional updates in real time ensuring prompt and precise position output to the control even at traveling speeds of more than 10 m/s and acceleration greater than 5 m/s². Read heads with a speed output option have a shutdown output in the read head, if it exceeds the set speed limit.