Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Position Indicators with Dual-Sensor F31 [Movie]

Position indicators with Dual-sensor F31 and individually adjustable actuator BT65B

Many applications require the use of dual-sensors in combination with vane drives. In such situations, it is often necessary to precisely adjust the switching ranges for the on/ off positions. The actuator BT65B is designed to allow such individual adjustments. It features two separate dampening surfaces made of stainless steel which can be fixed at any position independently from each other.