Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Sensors for Agricultural Machinery

Task

MP 2000 Compactor Baling Press
MP 2000 Compactor Baling Press

The MP 2000 compactor baling press from the Norwegian company Orkel has many applications for Pepperl+Fuchs' industrial sensors:

  • Filling level measurement in a container 
  • Position control of flaps, shutters and casings
  • Counting the number of axle revolutions

Implementation

Level measurement using the ultrasonic sensor UB2000-30GM-E5-V15
Level measurement using the ultrasonic sensor UB2000-30GM-E5-V15

The Orkel MP 200 compactor baling press uses UB2000-30GM-E5-V15 ultrasonic sensors for measurement of the container filling level and control of the feed.

NBB8-18GM50-E2-V1 inductive sensors are responsible for indicating the position of the casing. The same inductive sensors are also used to count the revolutions of an axle and obtain information determining the size of the bales.


Determining the position of the casing using the NBB8-18GM50-E2-V1 inductive sensor
Determining the position of the casing using the NBB8-18GM50-E2-V1 inductive sensor

Counting the revolutions of the axle with the NBB8-18GM50-E2-V1 inductive sensor
Counting the revolutions of the axle with the NBB8-18GM50-E2-V1 inductive sensor

Customer Benefits

Pepperl+Fuchs provide industrial sensors for the widest possible range of applications on agricultural machinery, providing the customer with the advantages of a single sourced supply. An essential feature of all our sensors is that they lend themselves to optimum integration into this varied range of applications.


PDF Downloads: Technology Guides Ultrasonic Sensors