Reliable Positioning
Whether positioning skids and lifts over long distances or controlling steering for automated guided vehicles, our comprehensive portfolio offers the ideal sensor solution for every positioning task.
Smooth Processes in Conveyor Technology
Our sensor solutions can tackle numerous conveyor technology tasks in the automotive industry, including skid entry control in work areas and collision protection for monorail conveyors on both curves and straightaways.
Reliable Identification in Harsh Conditions
Sensor technology from Pepperl+Fuchs is used for identification in body shops, during final assembly, and in extreme conditions like those in high-temperature zones in paint shops.
Precise Component Monitoring in Car Body Construction
High precision is required for the automated feeding of individual components, such as removing car doors from racks for further processing. Different technologies enable reliable and precise component monitoring.
Intelligent Solutions for the E-Mobility Sector
The increasing importance of electrically powered vehicles is creating new tasks in the automotive industry. For example, sensors by Pepperl+Fuchs provide support both in the production of battery cells, battery modules, and battery packs as well as in the installation of these battery packs in the chassis.
Optimizing Tire Manufacturing
Tire manufacturing involves complex process steps that are constantly optimized. Industry-specific sensors and systems are used during the tire manufacturing process―including RFID for track & trace, identification systems for material validation, and reliable signal conversion at high ambient temperatures. These steps are a significant contribution to ensuring high-quality standards and the production of competitive tires with excellent driving performance.
Innovative Safety Solutions
Sensor technologies from Pepperl+Fuchs ensure both personal and machine safety in automated areas, whether guaranteeing smooth processes on monorail conveyors or for automated guided vehicles.
Complete IO-Link Solution from a Single Source
The future-proof, cross-vendor interface enables comprehensive diagnostics and is easy to configure during operation via the control system. Pepperl+Fuchs offers you an end-to-end IO-Link solution that includes a range of IO-Link sensors and the appropriate infrastructure.
Comprehensive Connectivity Portfolio
However varied automation applications may be, requirements placed on connection technology are just as complex. With the connectivity product portfolio, Pepperl+Fuchs offers a fully integrated solution where sensors and connection technology form a perfect match.