Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Tuotekuvaus |
---|
Handheld reader with Bluetooth for all common 1-D and 2-D codes |
General specifications | ||
---|---|---|
Light type | Integrated LED lightning (red) | |
Readable codes | 1-D Codes: Codabar, Code 11, Code 32, Code 39, Code 93, Code 128, IATA 2 of 5, Interleaved 2 of 5, GS1 DataBar, Hong Kong 2 of 5, Matrix 2 of 5, MSI Plessey, NEC 2 of 5, Pharmacode, Plessey, Straight 2 of 5, Telepen, Trioptic, UPC/EAN/JAN Stacked 1-D Codes: GS1 Composite, MicroPDF, PDF417 2-D Codes: Aztec Code, Code 49, Codablock F, Data Matrix, Han Xin, MaxiCode, Micro QR, QR Code Postal Codes: Australian Post, Intelligent Mail, Japan Post, KIX Code, Korea Post, Planet, Postnet, UK Royal Mail, UPU ID-tags |
|
Read distance | 40 ... 310 mm depending on the code type | |
Reading field | max. 190 mm x 290 mm | |
Modul size | min. 0.1 mm | |
Ambient light limit | 96890 Lux | |
Target velocity | Stop | |
Nominal ratings | ||
Camera | ||
Type | CMOS | |
Number of pixels | 1280 x 960 | |
Image recording | real-time , manually triggered | |
Indicators/operating means | ||
Function indicator | 3 LEDs | |
Key | 2 programmable function keys | |
Electrical specifications | ||
Supply | from Li-Ion battery | |
Interface | ||
Physical | Bluetooth (Class II) , USB 2.0 | |
Transmitter frequency | 2402 ... 2480 MHz (Bluetooth) | |
Transmitter radiated power | 0.002 W | |
Compliance with standards and directives | ||
Standard conformity | ||
Electromagnetic compatibility | ETSI EN 301489-1:V1.9.2 ETSI EN 301489-17:V2.2.1 EN 61000-6-1:2007 EN 61000-6-2:2005/AC:2005 EN 61000-6-3:2007/A1:2011/AC:2012 EN 61000-6-4:2007/A1:2011 |
|
Safety | EN 60950-1:2006/A11:2009/A1:2010/A12:2011/AC:2011 EN 62311:2008 |
|
Radio spectrum | ETSI EN 300328:V1.8.1 | |
Standards | EN 50581:2012 | |
Approvals and certificates | ||
FCC approval | FCC ID: QQ6-BTR11 | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Storage temperature | -30 ... 65 °C (-22 ... 149 °F) | |
Relative humidity | 5 ... 95 % non-condensing | |
Shock and impact resistance | Withstands multible drops from 1.8 m / 6 ft onto a concrete surface | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Material | ||
Housing | plastic | |
Mass | 176 g (incl. battery) | |
Dimensions | 130 mm x 51 mm x 28 mm (l x w x h) | |
Height | 28 mm | |
Width | 51 mm | |
Length | 130 mm | |
General information | ||
Scope of delivery | Handheld reader + Lithium ion battery, 1300 mAh |
System | Classcode |
---|---|
ECLASS 13.0 | 27280101 |
ECLASS 12.0 | 27280101 |
ECLASS 11.0 | 27280101 |
ECLASS 10.0.1 | 27280101 |
ECLASS 9.0 | 27280101 |
ECLASS 8.0 | 27280101 |
ECLASS 5.1 | 27280101 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |
The OHV200 handheld is a compact handheld reader for all common 1-D and 2-D codes. Special technology to prevent glare allows the device to accurately read codes on highly reflective surfaces. With its patented dual lens and a resolution of 1.2 million pixels, it can read both small and large codes from a wide range of distances. A different-colored target projection makes it easier to see the relevant code. Feedback comes in the form of a visual or audible signal or a vibration.
Using the Vision Configurator software, rule sets can be created for formatting read results without the need for extensive programming work. This facilitates integration into ERP systems. The read data is transferred via the Bluetooth interface or by plugging the handheld reader into the charger. Thanks to its robust housing and IP65 protection, the handheld reader is also suitable for outdoor use.
Literature | Kieli | Tiedostotyyppi | Tiedoston koko |
---|---|---|---|
Application Report - Optical Identification Using Handhelds in Electronics Production | ENG | 169 KB |
Brief Instructions | Kieli | Tiedostotyyppi | Tiedoston koko |
---|---|---|---|
Brief Instructions - OHV100-F222 | ENG | 2025 KB | |
Manuals | |||
Manual | ENG | 3729 KB |
Declaration of Conformity | Sertifikaatin nro | Kieli | Tiedostotyyppi | Tiedoston koko |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3640C | ALL | 317 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6627 | ALL | 43 KB |
Software Tools | Julkaisutiedot | Tiedostotyyppi | Tiedoston koko |
---|---|---|---|
Software Vision Configurator / Software Vision Configurator | V6.6.2 | ZIP | 31588 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|