Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Not available for purchase

Tämä tuote on korvattu toisella.Siirry korvaavaan tuotteeseen NCN3-F25-N4-0,14
Not available for purchase
Not available for purchase

Inductive sensor NCN3-F25-N4

NCN3-F25-N4


NAMUR -antureita on käytettävä hyväksyttyjen kytkinvahvistimien kanssa. Löydät sopivat laitteet alta:

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  NCN3-F25-N4

General specifications
Switching function2 x normally closed (NC)
Output typeNAMUR
Rated operating distance
Installation
Assured operating distance
Actual operating distance
Reduction factor rAl
Reduction factor rCu
Reduction factor r304
Nominal ratings
Switching frequency
Hysteresis
Reverse polarity protection
Short-circuit protection
Switching state indicator
Limit data
Standard conformity
Standards
Ambient conditions
Ambient temperature
Storage temperature
Mechanical specifications
Core cross-section
Housing material
Degree of protection
General information
Use in the hazardous area
Category

Classifications

SystemClasscode
ECLASS 13.027273901
ECLASS 12.027273901
ECLASS 11.027220501
ECLASS 10.0.127220501
ECLASS 9.027220501
ECLASS 8.027220501
ECLASS 5.127220501
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NCN3-F25-N4

Design / Simulation: NCN3-F25-N4

Language Selection:
CADKieliTiedostotyyppiTiedoston koko
CAD 3-D / CAD 3-DALLSTP319 KB

Approvals: NCN3-F25-N4

Language Selection:
CertificatesSertifikaatin nroKieliTiedostotyyppiTiedoston koko
EU TUV Nord ATEX ia 2G, 1G, 1D s. certificateTÜV 99 ATEX 1479 XALLPDF5439 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.