Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Inductive sensor NBB20-U1-E2-M-Y322768

NBB20-U1-E2-M-Y322768
  • Sensor head bidirectional and rotatable
  • 20 mm flush
  • E1-Type approval
  • Extended temperature range
    -40 ... +85 °C
  • 4 LEDs indicator for 360° visibility

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Ote tietolomakkeesta: Tekniset tiedot  NBB20-U1-E2-M-Y322768

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance20 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 16.2 mm
Actual operating distance18 ... 22 mm typ. 20 mm
Reduction factor rAl 0.34
Reduction factor rCu 0.32
Reduction factor r304 0.77
Reduction factor rSt37 1
Reduction factor rBrass 0.43
Output type3-wire
Nominal ratings
Operating voltage10 ... 60 V DC
Switching frequency0 ... 200 Hz
Hysteresistyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 2 V
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA
No-load supply current≤ 20 mA
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd880 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
UL approvalcULus Listed, General Purpose
E1 Type approval10R-04
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeLead FLRY-B
Connection assemblyFlexible metal conduit Voltohm 2010.111.017
hose coupling Voltohm 5010.328.020
insulating sleeve Schweitzer 310060SW
contact pin Deutsch 0460-202-16141
Core cross section1 mm2
Housing materialPA/metal with epoxy powder coating
Sensing facePA-GF35
Housing baseplastic
Degree of protectionIP68 / IP69K
Mass225 g
Dimensions
Height40 mm
Width40 mm
Length118 mm
NoteTightening torque: 1.8 Nm (housing)
Tightening torque: 1.0 Nm (Screw terminal)

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBB20-U1-E2-M-Y322768

Approvals+Certificates: NBB20-U1-E2-M-Y322768

CertificatesTiedostotyyppiTiedoston koko
Canada USA UL Ordinary LocationPDF1806 KB
UNECE KBA E1PDF556 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)PDF1217 KB
UK Declaration of Conformity (P+F)PDF1284 KB

Liitännäistuotteet: NBB20-U1-E2-M-Y322768

Accessories
Modular mounting bracket fa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.