Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Ote tietolomakkeesta: Tekniset tiedot
SJ2-S1N
General specifications |
Switching function | Normally open (NO) |
Output type | NAMUR with safety function |
Slot width | 2 mm |
Depth of immersion (lateral) | 5 ... 7 typ. 6 mm |
Installation | |
Nominal ratings |
Installation conditions | |
| O | 0 mm |
| P | 5 mm |
Nominal voltage | 8 V |
Switching frequency | 0 ... 5000 Hz |
Hysteresis | 0 ... 0.2 typ. % |
Current consumption | |
| Measuring plate not detected | max. 1 mA |
| Measuring plate detected | ≥ 3 mA |
Constant magnetic field | 50 mT |
Alternating magnetic field | 80 mT |
Limit data |
Standard conformity |
EMC in accordance with | EN 60947-5-2 |
Standards | DIN EN 60947-5-6 (NAMUR)
|
Ambient conditions |
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
Mechanical specifications |
Core cross-section | |
Housing material | PBT |
Degree of protection | IP67 |
Note | only for non-ferrous metal Adjustable stop |
Classifications
System | Classcode |
ECLASS 13.0 | 27274101 |
ECLASS 12.0 | 27274101 |
ECLASS 11.0 | 27272401 |
ECLASS 10.0.1 | 27272401 |
ECLASS 9.0 | 27272401 |
ECLASS 8.0 | 27272401 |
ECLASS 5.1 | 27272401 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
SJ2-S1N
Design / Simulation:
SJ2-S1N