Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Ote tietolomakkeesta: Tekniset tiedot
NBN5-11K8-E0-V8
General specifications |
Switching function | Normally open (NO) |
Output type | NPN |
Rated operating distance | 5 mm |
Installation | non-flush |
Output polarity | DC |
Assured operating distance | 0 ... 4.05 mm |
Output type | 3-wire |
Nominal ratings |
Operating voltage | 4.75 ... 30 V DC |
Switching frequency | 0 ... 500 Hz |
Voltage drop | ≤ 1 V |
Temperature drift | ± 15% |
Operating current | 0 ... 25 mA |
No-load supply current | ≤ 10 mA |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -10 ... 65 °C (14 ... 149 °F) |
Mechanical specifications |
Connection type | Solder connection |
Housing material | Polyamides |
Dimensions | |
| Length | 7.8 mm |
| Diameter | 10.8 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NBN5-11K8-E0-V8
Approvals:
NBN5-11K8-E0-V8