Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Tuotekuvaus |
---|
Valve positioner and valve control module |
General specifications | ||
---|---|---|
Switching function | Normally open/closed (NO/NC) programmable | |
Output type | AS-Interface | |
Rated operating distance | 3 mm | |
Installation | flush mountable | |
Assured operating distance | 0 ... 2.43 mm | |
Reduction factor rAl | 0.5 | |
Reduction factor r304 | 1 | |
Reduction factor rSt37 | 1.1 | |
Node type | Standard node | |
AS-Interface specification | V2.1 | |
Required gateway specification | ≥ V2.1 | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage | 26.5 ... 31.9 V via AS-Interface network | |
Switching frequency | 0 ... 100 Hz | |
Reverse polarity protection | reverse polarity protected | |
Operating current | 100 mA | |
Indicators/operating means | ||
LED POWER | AS-Interface voltage; LED green | |
LED IN | switching state (input); LED yellow | |
LED OUT | binary LED yellow/red yellow: switching state red: lead breakage/short-circuit |
|
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 EN 50295:1999 |
|
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Connection (system side) | 4-pin CombiCon connector | |
Connection (valve side) | 2-pin CombiCon connector | |
Housing material | PBT | |
Sensing face | PBT | |
Degree of protection | IP00 | |
Dimensions | ||
Height | 99 mm | |
Width | 67 mm | |
Length | 34 mm | |
Note | The valve voltage is limitedof max. 26.4 V; valve power max. 2.1 W |
System | Classcode |
---|---|
ECLASS 13.0 | 27273901 |
ECLASS 12.0 | 27273901 |
ECLASS 11.0 | 27220501 |
ECLASS 10.0.1 | 27220501 |
ECLASS 9.0 | 27220501 |
ECLASS 8.0 | 27220501 |
ECLASS 5.1 | 27220501 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
CAD | Kieli | Tiedostotyyppi | Tiedoston koko |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1834 KB |