Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Ote tietolomakkeesta: Tekniset tiedot
NBN40-L3M-UO-C3-V12
General specifications |
Rated operating distance | 40 mm |
Installation | non-flush |
Output polarity | AC/DC |
Assured operating distance | 0 ... 32.4 mm |
Reduction factor rAl | 0.30 - 0.40 |
Reduction factor r304 | 0.60 - 0.80 |
Output type | 2-wire |
Nominal ratings |
Operating voltage | 20 ... 250 V AC/DC |
Switching frequency | 2 Hz |
Hysteresis | 3 ... 15 typ. 10 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 7 V |
Operating current | 3 ... 300 mA |
Off-state current | ≤ 1.7 mA |
No-load supply current | ≤ 0.6 mA |
Operating voltage indicator | LED, green |
Switching state indicator | LED, red |
Indicators/operating means |
LED red/green | Short circuit/overload indication |
Compliance with standards and directives |
Standard conformity | |
| Standards | IEC 61000-4 / EN 60947-5-2:2004 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | Certified by China Compulsory Certification (CCC) |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Connection type | Connector plug 1/2"-20 UN , 3-pin |
Housing material | Zinc, PTFE coated |
Sensing face | Thermoset Plastic |
Housing base | Zinc, PTFE coated |
Degree of protection | IP67 |
Dimensions | |
| Height | 40 mm |
| Width | 40 mm |
| Length | 68 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NBN40-L3M-UO-C3-V12
Datasheet:
NBN40-L3M-UO-C3-V12
Approvals+Certificates:
NBN40-L3M-UO-C3-V12
Liitännäistuotteet:
NBN40-L3M-UO-C3-V12
Accessories |
|
|
|
Mounting aid for VariKont-Lfa |
|
|
|
|
Modular mounting bracket fa |
|