Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Ote tietolomakkeesta: Tekniset tiedot
21FR1-B
Nominal ratings |
Switching state indicator | NO contact |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
Ambient conditions |
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) |
Mechanical specifications |
Housing material | Aluminum |
Sensing face | Aluminum |
Dimensions | |
| Width | 107.9 mm |
| Length | 55.6 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274002 |
ECLASS 12.0 | 27274002 |
ECLASS 11.0 | 27270103 |
ECLASS 10.0.1 | 27270103 |
ECLASS 9.0 | 27270103 |
ECLASS 8.0 | 27270191 |
ECLASS 5.1 | 27270191 |
ETIM 9.0 | EC001487 |
ETIM 8.0 | EC001487 |
ETIM 7.0 | EC001487 |
ETIM 6.0 | EC001487 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31251510 |
Details:
21FR1-B
Liitännäistuotteet:
21FR1-B
Accessory of |
|
|
|
Switching function: Normally open (NO), Output type: Reed Contact, Installation: non-flush, Output type: Reed Contact Normally Open, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 250 V DC, 1.0 A max, 15 W, Connection type: cable PVC , 1.83 m, Housing material: Aluminum, Degree of protection: IP68fa |
|