Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291
  • The user interface for devices, systems and communication interfaces
    PACTware is an open, manufacturer and fieldbus independent user interface for plantwide operation of devices, systems and communication interfaces
  • Available FDT and DTM technology
    PACTware integrated the FDT interface. FDT (Field Device Tool) is the standard for unification of the interface between device and user interface. FDT quickly integrates device operation
  • Idea becomes reality
    With PACTware the devices of a plant can be configured, operated and diagnosed simply and efficiently. PACTware enables easy handling at:
    • Planning
    • Commissioning
    • Operation
    • Maintenance
  • Protection of investment
    PACTware is the joint development of leading manufacturers in process automation. Protection of investment is guaranteed by the PACTware Consortium member companies
  • Download
    PACTware DTM collections of our components are available for you to download