Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Tuotekuvaus |
---|
Charger for OHV-BAT |
Indicators/operating means | ||
---|---|---|
Operation indicator | 4 green LEDs: charging indicator | |
Electrical specifications | ||
Operating voltage | 5 V DC | |
Operating current | max. 1.2 A | |
Output | ||
Output current | 400 ... 1200 mA | |
Output voltage | 5 V DC pulsing | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Storage temperature | -30 ... 65 °C (-22 ... 149 °F) | |
Mechanical specifications | ||
Connection | Supply voltage: 5.5 mm hollow socket | |
Mass | approx. 245 g | |
Dimensions | 138 mm x 89 mm x 60 mm | |
Height | 60 mm | |
Width | 89 mm | |
Length | 138 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27040301 |
ECLASS 12.0 | 27040301 |
ECLASS 11.0 | 27040301 |
ECLASS 10.0.1 | 27040301 |
ECLASS 9.0 | 27040301 |
ECLASS 8.0 | 27040301 |
ECLASS 5.1 | 27040301 |
ETIM 9.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 6.0 | EC002540 |
ETIM 5.0 | EC002540 |
UNSPSC 12.1 | 39121004 |
The OHV-BAT-CHARGER offers four slots for charging OHV-BAT-type lithium ion batteries. Each slot has its own status LED.