Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Ote tietolomakkeesta: Tekniset tiedot
UB-PROG4-V15
Tuotekuvaus |
Programming unit for ultrasonic sensors with Teach-in input at pin 2 |
Mechanical specifications |
Connection type | M12 x 1 , 5-pin |
Material | |
| Housing | PVC |
| Cable | PVC |
Mass | 50 g |
Classifications
System | Classcode |
ECLASS 13.0 | 19200504 |
ECLASS 12.0 | 19200504 |
ECLASS 11.0 | 19200504 |
ECLASS 10.0.1 | 19200504 |
ECLASS 9.0 | 19200504 |
ECLASS 8.0 | 27279211 |
ECLASS 5.1 | 27279211 |
ETIM 9.0 | EC001418 |
ETIM 8.0 | EC001418 |
ETIM 7.0 | EC001418 |
ETIM 6.0 | EC001418 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 41113650 |
Details:
UB-PROG4-V15
Liitännäistuotteet:
UB-PROG4-V15