Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Tuotekuvaus |
---|
Connection cable, USB to 4-pin M9, PUR cable |
General specifications | ||
---|---|---|
Number of pins | 4 | |
Connection 1 | Male connector | |
Construction type 1 | straight | |
Threading 1 | Type A USB | |
Connection 2 | Male connector | |
Construction type 2 | straight | |
Threading 2 | M9 | |
Electrical specifications | ||
Operating voltage | max. 30 V DC | |
Operating current | max. 100 mA | |
Ambient conditions | ||
Ambient temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Mechanical specifications | ||
Material | ||
Cable | PUR | |
Slotted nut | CuZn, nickel-plated | |
Cable | ||
Sheath diameter | ∅ 4.5 mm | |
Color | grey | |
Cores | 0.081 mm2 (28 AWG) 2 x 0.125 mm2 (AWG26) |
|
Shield | Foil Around data leads, braided shield around entire cable | |
Length | 2 m | |
Mass | approx. 73 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27060307 |
ECLASS 12.0 | 27060307 |
ECLASS 11.0 | 27060307 |
ECLASS 10.0.1 | 27060307 |
ECLASS 9.0 | 27060390 |
ECLASS 8.0 | 27060390 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |