Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

3000 Series

3000 Series Ex pz purge system

Our Pepperl+Fuchs Bebco EPS 3000 series, Type Y or Z / Ex pz purging system will purge and pressurize the protected enclosure and maintain pressure within the enclosure. The system reduces the classification within the protected enclosure from a Zone 2 to non-hazardous area.

  • DEMKO, ATEX, UL,cUL & FM classified 
  • Conforms to NFPA 496 and ISA 12.4 EN 50016, and ATEX standards 
  • For Type Y, Type Z, and Type pz applications 
  • Enclosure volumes to 250 cu. ft.(7.08 cu. m)

Note: Vents are required for Ex pz purge enclosures.


Type Ex pz purge system models - 3000 series

3003: Class I Enclosure Volumes ≤ 90 ft3
3004: Class I Enclosure Volumes ≤ 250 ft3


Get to know the smartest way to ensure hazardous location protection and configure your individual purge and pressurization system!