Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

KVM Monitors Zone 2/Div. 2/ Safe Area

KVM Monitors for safe areas for use in GMP conditions

VisuNet GMP KM industrial monitors are designed for use in regulated industries such as pharmaceutical or food and beverage. The monitor's mechanical components are enclosure rated IP 65 and follow design principles for GMP "Good Manufacturing Practice".

The 19" and 22" industrial displays offer a resolution of 1280x1024 respectively 1680x1050 with 22". The polyester foil industrial keyboard  with 105 keys is antibacterial and resists the cleaning agents typically used in these industries. The keyboard comes in an IP 65 stainless steel housing and is available in several languages.

As mouse types are available:

  • Touchpad
  • Optical trackball
  • Joystick

KVM industrial monitors for Class I, Div. 2

VisuNet IND in an enclosed monitor or workstation that is both rugged and sleek. It is a Class I, Div.2  solution made to meet the toughest processing conditions. The design of this VisuNet IND housing makes it very adaptable, so operator workstations throughout the plant can have the same look and feel, yet function differently.