Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Supply | ||
---|---|---|
Rated voltage | 230 VAC - 230 VAC ± 10 % 115 VAC - 115 VAC ± 10% 24 VDC - 24 VDC ± 10% |
|
Power consumption | 230 VAC - 230 VAC @ 5 W 115 VAC - 115 VAC @ 6 W 24 VDC - 24 VDC @ 8 W |
|
Ambient conditions | ||
Ambient temperature | -10 ... 60 °C (14 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Material | body: brass valve (internal): brass seal: NBR |
System | Classcode |
---|---|
ECLASS 13.0 | 27180591 |
ECLASS 12.0 | 27180591 |
ECLASS 11.0 | 27180591 |
ECLASS 10.0.1 | 27291390 |
ECLASS 9.0 | 27291390 |
ECLASS 8.0 | 27291390 |
ECLASS 5.1 | 40050501 |
ETIM 9.0 | EC000243 |
ETIM 8.0 | EC000243 |
ETIM 7.0 | EC000243 |
ETIM 6.0 | EC000243 |
ETIM 5.0 | EC000243 |
UNSPSC 12.1 | 39121303 |
The 5000Q series Ex pz purge and pressurization system allows generalpurpose equipment to be mounted in enclosures and operate safely in Zone 2 or Zone 22 hazardous areas. The 5000Q digital valve is used to pressurize the enclosure in the open state by adjusting an internal needle valve for pressure and purging the enclosure like a ball valve in the closed state. The 5000Q control unit is set up to work with and power up the 5000Q digital valve. The Digital valve is Ex rated for hazardous areas.
The EPV-5000Q Digital valve works with the 5000Q control unit and is ATEX certified for Zone 2 or Zone 22 applications.
We are sorry, there are no documents for your language selection. Please select another language. |