Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Ambient conditions | ||
---|---|---|
Ambient temperature | -10 ... 50 °C (14 ... 122 °F) | |
Mechanical specifications | ||
Material | body: Grivory® (PA66) seal: NBR |
System | Classcode |
---|---|
ECLASS 13.0 | 27180591 |
ECLASS 12.0 | 27180591 |
ECLASS 11.0 | 27180591 |
ECLASS 10.0.1 | 27293101 |
ECLASS 9.0 | 27293101 |
ECLASS 8.0 | 27293101 |
ECLASS 5.1 | 40050501 |
ETIM 9.0 | EC000243 |
ETIM 8.0 | EC000243 |
ETIM 7.0 | EC000243 |
ETIM 6.0 | EC000243 |
ETIM 5.0 | EC000243 |
UNSPSC 12.1 | 39121303 |
The 5000Q series Ex pz purge and pressurization system allows generalpurpose equipment to be mounted in enclosures and operate safely in Zone 2 or Zone 22 hazardous areas.
The 5000Q-PRE regulator controls the upstream pressure between 0.5 to 8 bar and is visible through the pressure gauge.
Regulated pressure will keep the pressure within the enclosure through the digital valve constant and will provide trouble free operation.
Pressure regulators are very important when the source pressure can vary which can cause low or loss of pressure to the enclosure while operating.
We are sorry, there are no documents for your language selection. Please select another language. |