Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Electrical specifications | ||
---|---|---|
Current | see type code |
System | Classcode |
---|---|
ECLASS 13.0 | 27200591 |
ECLASS 12.0 | 27200591 |
ECLASS 11.0 | 27200591 |
ECLASS 10.0.1 | 27200591 |
ECLASS 9.0 | 27200591 |
ECLASS 8.0 | 27200591 |
ECLASS 5.1 | 27200591 |
ETIM 9.0 | EC001447 |
ETIM 8.0 | EC001447 |
ETIM 7.0 | EC001447 |
ETIM 6.0 | EC001447 |
ETIM 5.0 | EC001447 |
UNSPSC 12.1 | 41111950 |
The fuse must be selected acc. to type (digital valve DV or proportional valve PV) and operating voltage and ordered separately.
Maximum fusing values when using other solenoid valves:
230 V AC and 200 mA
115 V AC and 315 mA
24 V DC and 2000 mA
Safety and Security Documentation | Kieli | Tiedostotyyppi | Tiedoston koko |
---|---|---|---|
Instruction Manual PCU300A | ENG | 159 KB | |
Manuals | |||
Manual PCU300A | ENG | 394 KB |