Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291
Not available for purchase
Not available for purchase

Safety edge PSE4-ROI-01

PSE4-ROI-01
  • Rubber profile
  • For mounting to ALU mounting strip PSE4-ALU
  • Simple to customize to application
  • Oil resistant
  • Component of PSE4 modular system

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  PSE4-ROI-01

Tuotekuvaus
Rubber profile, oil resistant for safety terminal strips from the PSE4 series
General specifications
Length1 m
Ambient conditions
Ambient temperature5 ... 55 °C (41 ... 131 °F)
Environmental resistanceExcellent
Chemical resistanceResistant against mineral oils ans some synthetic oils
Mechanical specifications
MaterialEPDM (ethylene propylene diene rubber)
Massapprox. 300 g
Dimensions
Height30 mm
Width25 mm
Length1 m

Classifications

SystemClasscode
ECLASS 13.027273401
ECLASS 12.027272790
ECLASS 11.027272790
ECLASS 10.0.127272790
ECLASS 9.027272790
ECLASS 8.027272790
ECLASS 5.127272790
ETIM 9.0EC002887
ETIM 8.0EC002887
ETIM 7.0EC002887
ETIM 6.0EC002887
ETIM 5.0EC002592
UNSPSC 12.146171620

Details: PSE4-ROI-01

Design / Simulation: PSE4-ROI-01

Language Selection:
CADKieliTiedostotyyppiTiedoston koko
CAD-files 3-D / CAD-Dateien 3-DALLSTP185 KB

Approvals: PSE4-ROI-01

Language Selection:
CertificatesSertifikaatin nroKieliTiedostotyyppiTiedoston koko
US ULE344450ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0216BALLPDF158 KB
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.