Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Accessories

Valitse tuote

Seuraava sivuViimeinen sivu
Product
N socket to N socket, For high frequency applicationspa
N socket to TNC socket, For high frequency applicationspa
N plug to TNC plug, For high frequency applicationspa
TNC plug to N socket, For high frequency applicationspa
For outdoor use, For wall- or pole mounting (25 mm to 75 mm)pa
Preconfigured with 1 m, 2 m, 5 m, or 10 m length, For high frequency applications up to 6 GHz, Double shieldedpa
Accessory for WirelessHART temperature converter, Allows mounting on vertical or horizontal poles, Pole diameter up to 30 cmpa
Accessory for WirelessHART Adapter, Allows mounting on panels and vertical or horizontal poles, Pole diameter up to 7cmpa
Accessory for WirelessHART Adapter, Thread adapter for mounting on the field device, NPT 1/2"pa
Accessory for WirelessHART Adapter, Thread adapter for mounting on the field device, G 1/2pa
Seuraava sivuViimeinen sivu

Rajaa hakutuloslistaa

WirelessHART Adapter BULLET

The BULLET is the only WirelessHART adapter on the market in an Ex d housing. Simply connect the BULLET to your field device and enable efficient, wireless signal transmission.