Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Ote tietolomakkeesta: Tekniset tiedot
VMA-3+P-0,6M-PUR-V1-W
Tuotekuvaus |
Valve connector, Form A, 3+PE, PUR cable |
General specifications |
Number of pins | 3 + PE |
Connection 1 | Valve connector DIN |
Construction type 1 | angled |
Connection 2 | plug |
Construction type 2 | angled |
Threading 2 | M12 |
Electrical specifications |
Operating voltage | 250 V AC/DC |
Test voltage | 2000 V |
Operating current | max. 7 A at 40 °C |
Volume resistance | < 10 mΩ |
Ambient conditions |
Ambient temperature | -40 ... 80 °C (-40 ... 176 °F) Cable: -25 ... 80 °C (-13 ... 176 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | Valve connector Form A |
Material | |
| Contacts | CuZn ; CuSn |
| Body | PUR |
| Cable | PUR |
| Core insulation | PVC |
Cable | |
| Sheath diameter | ∅ 6 mm |
| Bending radius | > 10 x cable diameter, moving |
| Color | black |
| Cores | (3 + 1) x 0.5 mm2 |
| Conductor construction | 16 x 0.2 mm ∅ |
| Length | 0.6 m |
Mass | 56 g |
Classifications
System | Classcode |
ECLASS 13.0 | 27060312 |
ECLASS 12.0 | 27060312 |
ECLASS 11.0 | 27060312 |
ECLASS 10.0.1 | 27060312 |
ECLASS 9.0 | 27060312 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
VMA-3+P-0,6M-PUR-V1-W
Approvals:
VMA-3+P-0,6M-PUR-V1-W