Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Ote tietolomakkeesta: Tekniset tiedot
CVM14
General specifications |
Detection type | photoelectric sampling |
Device type | Multiturn absolute rotary encoder |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
No-load supply current | max. 190 mA |
Linearity | ± 1 LSB |
Output code | binary code |
Code course (counting direction) | programmable, cw ascending (clockwise rotation, code course ascending) cw descending (clockwise rotation, code course descending) |
Interface |
Interface type | CANopen |
Resolution | |
| Single turn | 13 Bit |
| Multiturn | 12 Bit |
| Overall resolution | 25 Bit |
Transfer rate | max. 1 MBit/s |
Standard conformity | DSP 406, CLASS 1 and 2 |
Connection |
Cable | ∅11.2 mm, 9-core, 2 m |
Standard conformity |
Degree of protection | DIN EN 60529, IP66 |
Climatic testing | DIN EN 60068-2-3, no moisture condensation |
Emitted interference | EN 61000-6-4:2007/A1:2011 |
Noise immunity | EN 61000-6-2:2005 |
Shock resistance | DIN EN 60068-2-27, 100 g, 3 ms |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz |
Ambient conditions |
Operating temperature | |
| Gas Ex-area | -40 ... 55 °C (-40 ... 131 °F) |
| Dust Ex-area | -30 ... 55 °C (-22 ... 131 °F) |
Storage temperature | |
| Gas Ex-area | -40 ... 70 °C (-40 ... 158 °F) |
| Dust Ex-area | -30 ... 70 °C (-22 ... 158 °F) |
Mechanical specifications |
Material | |
| Housing | Aluminum |
| Flange | Aluminum |
| Shaft | Stainless steel |
Mass | approx. 3400 g |
Rotational speed | max. 6000 min -1 |
Moment of inertia | 400 gcm2 |
Starting torque | ≤ 5 Ncm |
Shaft load | |
| Axial | 60 N |
| Radial | 80 N |
Dimensions | |
| Length | 139 mm |
| Diameter | 116 mm |
Data for application in connection with hazardous areas |
EU-type examination certificate | ZELM 02 ATEX 0078 X |
| Marking | II 2G Ex db IIC T6 Gb II 2D Ex tb IIIC T80°C Db |
Directive conformity | |
| Directive 94/9/EC | EN 60079-0:2012+A11:2013 EN 60079-1:2014 EN 60079-31:2014 |
Classifications
System | Classcode |
ECLASS 13.0 | 27270502 |
ECLASS 12.0 | 27270502 |
ECLASS 11.0 | 27270502 |
ECLASS 10.0.1 | 27270502 |
ECLASS 9.0 | 27270502 |
ECLASS 8.0 | 27270502 |
ECLASS 5.1 | 27270502 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
Details:
CVM14
Product Documentation:
CVM14
Liitännäistuotteet:
CVM14
Accessories |
|
|
|
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa |
|
|
|
|
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa |
|
|
|
|
Precision coupling, Precision couplingfa |
|
|
|
|
Measuring wheel for shaft diameter 12 mm, Plastic coating, 500 mm circumferencefa |
|
|
|
|
Measuring wheel for shaft diameter 12 mm, Pimpled rubber coating, 500 mm circumferencefa |
|
|
|
|
Measuring wheel for shaft diameter 12 mm, Knurled aluminum, 500 mm circumferencefa |
|