Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Ote tietolomakkeesta: Tekniset tiedot
ACC-PACK-SP-SL*05/10*/GS130/PL
Tuotekuvaus |
Spring package for cable pulls with housing diameter 130 mm, measuring range 5 m/10 m and right-hand rope pull-out |
General specifications |
Type | Spring package, single |
Measuring length | 5 m , 10 m |
Construction type | 130 mm |
Mechanical specifications |
Diameter | 117 mm |
Width | 21 mm |
Material | |
| Housing | PBT |
| Spring | high-performance textured steel |
Mass | 625 g |
Classifications
System | Classcode |
ECLASS 13.0 | 27270592 |
ECLASS 12.0 | 27270592 |
ECLASS 11.0 | 27270592 |
ECLASS 10.0.1 | 27270592 |
ECLASS 9.0 | 27270592 |
ECLASS 8.0 | 27270590 |
ECLASS 5.1 | 27270590 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121527 |
Details:
ACC-PACK-SP-SL*05/10*/GS130/PL
Product Documentation:
ACC-PACK-SP-SL*05/10*/GS130/PL