Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Ote tietolomakkeesta: Tekniset tiedot
ODT-MAC431-ND-WH
Tuotekuvaus |
Stationary high-speed read device for code speeds up to 20 m/s and 60 fps, data matrix ECC 200 code, angled line of vision, Ethernet, RS 232 |
General specifications |
Light type | Integrated LED lightning (white) |
Symbologies | Data Matrix ECC 200 |
Read distance | 60 mm |
Depth of focus | ± 5 mm |
Reading field | 30 mm x 20 mm |
Modul size | min. 0.2 mm |
Evaluation frequency | max. 60 Hz |
Target velocity | triggered max. 20 m/s |
Data Matrix | |
| Symbol size | rectangular up to 144 x 144 modules rectangular up to 16 x 48 modules |
| Data format | ASCII, C40, Text, X12, Edifact, Base 256 , all according to ISO 646 |
| Data capacity | 348 numerical, 259 ASCII, 172 Byte |
| Orientation | omnidirectional |
Nominal ratings |
Camera | |
| Type | CMOS , Global shutter |
| Number of pixels | 752 x 480 pixels |
| Gray scale | 256 |
| Image recording | real-time , Program-controlled or triggered externally |
Indicators/operating means |
LED indication | for good/poor reading , Trigger , LAN , Match code |
Electrical specifications |
Operating voltage | 24 V DC ± 15% , PELV |
No-load supply current | max. 250 mA |
Power consumption | 6 W |
Interface |
Physical | Ethernet |
Protocol | TCP/IP |
Transfer rate | 100 MBit/s |
Cable length | max. 30 m |
Interface 1 |
Interface type | RS 232 |
Protocol | ASCII |
Transfer rate | 9600 Bit/s ... 115200 Bit/s |
Cable length | max. 30 m |
Input |
Input voltage | to be applied externally 24 V ± 15% PELV |
Input current | approx. 10 mA at 24 V DC |
Cable length | max. 30 m |
Output |
Number/Type | 4 electronic outputs, PNP |
Switching voltage | 24 V ± 15 % |
Switching current | 100 mA each output |
Cable length | max. 30 m |
Output 1 |
Output type | Video output, RGB (75 Ohm), 1 Vpp |
Resolution | VGA, 800 x 600 pixels |
Cable length | 2 m |
Compliance with standards and directives |
Directive conformity | |
| EMC Directive 2004/108/EC | EN 61326-1 , EN 61000-6-4 |
Standard conformity | |
| Noise immunity | EN 61326-1 |
| Emitted interference | EN 61000-6-4 |
| Degree of protection | EN 60529 |
| Laser class | IEC 60825-1:2007 |
Ambient conditions |
Ambient temperature | 0 ... 45 °C (32 ... 113 °F) |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP65 |
Connection | 8-pin, M12x1 connector, standard (supply+IO) 5-pin, M12x1 socket, standard (IO) 4-pin, M12x1 socket, standard (LAN) Video: 7-pin socket |
Material | |
| Housing | powder coated diecast zinc |
Mass | approx. 760 g |
Dimensions | |
| Height | 60 mm |
| Width | 60 mm |
| Depth | 120 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27280103 |
ECLASS 12.0 | 27280103 |
ECLASS 11.0 | 27280103 |
ECLASS 10.0.1 | 27280103 |
ECLASS 9.0 | 27280103 |
ECLASS 8.0 | 27280103 |
ECLASS 5.1 | 27280103 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |
Details:
ODT-MAC431-ND-WH
Design / Simulation:
ODT-MAC431-ND-WH
Liitännäistuotteet:
ODT-MAC431-ND-WH
Accessories |
|
|
|
Female cordset single-ended M12 straight A-coded, 8-pin, PUR cable grey, shieldedfa |
|
|
|
|
Male cordset single-ended M12 straight A-coded, 5-pin, PUR cable grey, shieldedfa |
|