Assistance gamme Détecteurs industriels
Tél.: +33 1 60 92 13 13
Fax : +33 1 60 92 13 25
Support en ligne pour la protection contre le risque d’explosion
Tél.: +33 1 60 92 13 14
Fax:  +33 1 60 92 13 25

Cordsets and Connectors

Pepperl+Fuchs-Sensors with Connectors
Pepperl+Fuchs-Sensors with Connectors

Pepperl+Fuchs offers sensors with integral cables or with a plug and socket. Connectors have the advantage that the sensor can be
replaced at any time, saving time and money during maintenance. Wiring mistakes can be eliminated by using pre-wired assemblies. Our cordsets and connectors accommodate oily, dirty and wet industrial environments, and have IP68/IP69K protection.


Valve connectors

Valve connector with molded M12 connectors for dual sensors F31 and F31K.
Valve connector with molded M12 connectors for dual sensors F31 and F31K.

Our F31 and F31K series dual sensors have a solenoid output. To save time and money, you can connect the solenoid with our sensor using a pre-wired solution. Valve connectors with molded M12 connectors are available in different versions.