Assistance gamme Détecteurs industriels
Tél.: +33 1 60 92 13 13
Fax : +33 1 60 92 13 25
Support en ligne pour la protection contre le risque d’explosion
Tél.: +33 1 60 92 13 14
Fax:  +33 1 60 92 13 25

Valve Position Sensors

Valve position sensors for process equipment applications

Valve Position Sensors in the Area of Process Equipment
Valve Position Sensors in the Area of Process Equipment

Valve Position Sensors are used to monitor valves and actuators. Pepperl+Fuchs valve position sensors, as “dual sensors”, substantially reduce mounting and maintenance efforts through the combination of two sensors in one housing.

Pepperl+Fuchs provides a wide range of sensors and actuators with certified NAMUR versions for the hazardous area. We offer solutions for mounting in a classical box or direct mounting on the actuator. The valve position sensors are available with terminal compartment, cable connection or plug and socket. The mounting effort is reduced through the direct valve control via sensor.