A Future Vision.
The unique smart glasses – smartphone solution.
Visor-Ex® 01 is an open concept HMI solution that easily becomes an integral part of your office and plant environment. It can be fully integrated into any digital workflow and matches virtually all collaboration tools such as Zoom or Microsoft Teams. The system can be easily configured and integrated with an existing MDM/EMM or with ecom’s eMDM solutions.
Visor-Ex® 01 offers a wide range of innovative and IIoT-ready features that make this system unique. This video provides insights into the highly convenient, user-friendly and flexible cutting-edge technology.
The Visor-Ex® 01 is the world's first and only smart glasses – smartphone solution certified for hazardous areas. The video shows how a mobile worker with smart glasses and a remote expert can work together to resolve an error that occurred with a valve in a process plant.
Visor-Ex® 01 is a lightweight head unit specially designed for industrial applications that can be attached to any protective helmet or combined with any headset. Connection is quick and easy in three simple steps.
Visor-Ex® 01 is combined with the Smart-Ex® 02, the new generation of intrinsically safe smartphones for hazardous areas. This full-featured Android 11 smartphone provides the processing power for the entire system and contains the communications hardware for the hands-free system via Wi-Fi and cellular communication. It is basically a belt-mounted, extremely rugged smartphone with touch operation and visual control via the headset.
Visor-Ex® 01 is a uniquely designed pair of smart glasses combined with a versatile smartphone solution and a pocket unit. Instead of integrating all components into the headset itself, they are distributed on separate units that can be conveniently attached to the body. The lightweight headset provides high-quality audio and video communications and features an optical zoom lens for laser scanning onsite. The pocket unit and the Smart-Ex® 02 acting as communication and CPU unit can be attached to any belt and provide interference-free communication over cables.
Digital Products and Services is a solution that combines automated staging, mobile device management, and device analytics. It can also be deployed as a full-fledged enterprise mobility management system if desired.
At the customer’s request, ecom’s mobile devices can be shipped from the factory with predefined custom configurations such as security settings, applications, and wireless setup. This allows the devices to be deployed anywhere in the world immediately after delivery. The devices can be managed via ecom’s online platform and updated remotely at any time during operation, without the need for an on-site IT staff or headquarters.
In addition, the platform analyzes historical data to identify critical software events, installations, and other safety-critical processes. A statistical accumulation of events can be used to establish correlations and causalities between software errors, geographical data, and Wi-Fi coverage, for example.
Watch the video to learn more about the ready-to-use service that ensures quality and security for all devices.