Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Solenoid Driver HiC2873

HiC2873
  • 1-channel isolated barrier
  • 24 V DC supply (bus or loop powered)
  • Output 40 mA at 12 V DC, 55 mA current limit
  • Contact or logic control input
  • Entity parameter Io/Isc = 110 mA
  • Line fault detection (LFD)
  • Test pulse immunity
  • Up to SIL 2 acc. to IEC/EN 61508 (bus powered)
  • Up to SIL 3 acc. to IEC/EN 61508 (loop powered)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiC2873

General specifications
Signal typeDigital Output
Supply
ConnectionSL1: 1a, 1b(-); 2a, 2b(+)
Rated voltage20.4 ... 30 V via Termination Board
or 20.4 ... 30 V via loop powered input , reverse polarity protected
Input current62 mA at 24 V, 300 Ω load
Power dissipation1 W at 24 V, 300 Ω load
Input
ConnectionSL1: 8a(+), 7a(-) loop powered
SL1: 10a(+), 9a(-) bus powered
Control inputexternal switch (dry contact or open collector) non isolated or logic signal input fully floating
Signal level1-signal: 15...30 V DC (current limited to 3 mA) or contact close (internal 10 kΩ pull-up)
0-signal: 0...5 V DC or contact open
Power dissipation1 W at 24 V, 300 Ω load for loop powered
Inrush current0.2 A , 15 ms loop powered
Output
ConnectionSL2: 5a(+), 5b(-)
Internal resistorapprox. 240 Ω
Current≥ 40 mA
Voltage≥ 12 V
Current limit55 mA
Open loop voltageapprox. 22.5 V
Loadnominal 0.1 ... 5 kΩ
Switching frequency- bus powered: filter OFF: max. 150 Hz, filter ON: max. 15 Hz
- loop powered: max. 10 Hz
Energized/De-energized delay- bus powered: filter OFF: 1 ms, filter ON: 10 ms
- loop powered: switch-on 50 ms, switch-off 6 ms (300 Ω load)
Fault indication output
ConnectionSL1: 6b
Output typeopen collector transistor (internal fault bus)
Fault current4 mA pulsing (20 ms ON, 200 ms OFF)
Fault levellead short-circuit detection at < 25 Ω
lead breakage detection at > 100 kΩ typical
Galvanic isolation
Output/power supply, inputs, and collective errorsafe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V
Indicators/settings
Display elementsLED PWR ON (power supply), one green LED
LED STATUS (output status), one yellow LED
LED FAULT (lead fault), one red LED
Control elementsDIP switches at the housing side for:
- operating mode: loop powered or bus powered
- input control: logic input (fully floating) dry contact or open collector
line fault detection: enable/disable
Factory settingbus powered, logic level control, line fault detection enabled
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2006
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 100 g
Dimensions12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch)
Height106 mm
Width12.5 mm
Length128 mm
Mountingon termination board
Codingpin 1 and 4 trimmed
For further information see system description.
Data for application in connection with hazardous areas
EU-type examination certificateCESI 10 ATEX 046
MarkingEx-Hexagon II (I) GD, I (M1), [Ex ia] II C, [Ex iaD], [Ex ia] I
OutputEx ia, Ex iaD
Voltage25.2 V
Current110 mA
Power693 mW
Supply
Maximum safe voltage253 V AC (Attention! Um is no rated voltage.)
CertificateKIWA 15 ATEX 0036 X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 , EN 50303:2000
International approvals
IECEx approvalIECEx CES 10.0017
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210101
ECLASS 12.027210190
ECLASS 11.027210190
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: HiC2873

Product Documentation: HiC2873

Language Selection:
Product informationLanguageFile TypeFile Size
Application Guideline Solenoid DriversENGPDF734 KB
Safety and Security Documentation
Instruction manualENGPDF168 KB
Functional Safety ManualENGPDF1399 KB
Manuals
System ManualENGPDF5438 KB

Design / Simulation: HiC2873

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP16364 KB

Approvals: HiC2873

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Brasil TUV Rheinland BrazilTÜV 18.3033ALLPDF301 KB
Europe CESI ATEX Category (1) D ATEX Category (M1) ATEX Category (1) GCESI 10 ATEX 046ALLPDF907 KB
Europe KIWA ATEX Category 3 GKIWA 15 ATEX 0036XALLPDF97 KB
KIWA Ex ec IECEx Certificate of Conformity Zone 2IECEx KIWA 15.0018XALLLINK---
Korea KOSHA15-AV4BO-0597ALLPDF630 KB
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC 20181016 - E106378 RepRef 20140228ALLPDF260 KB
United Arab Emirates SGS Gulf Limited ECASEx23-12-96809/E23-12-099955/NB0002ALLPDF602 KB
United Arab Emirates SGS Gulf Limited ECASEx23-12-96808/E23-12-099954/NB0002ALLPDF603 KB
Worldwide CESI IECEx Certificate of ConformityIECEx CES 10.0017ALLLINK---
exida Functional Safety AssessmentP+F 11/07-044 R034 V1R2ALLPDF577 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF88 KB