Serviceline Industrial Sensors
Serviceline Explosion Protection

Sensor module AIR16

AIR16
  • Sensor module for configurable Topscan switch

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  AIR16

Product Description
Sensor module
General specifications
Light sourceIRED
MarkingCE
Operating modeswitching between background suppression/evaluation
Diameter of the light spot75 x 75 mm by sensing range 2000 mm
Functional safety related parameters
MTTFd880 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)60 %
Indicators/operating means
Function indicatorLED red
Control elementsSensing range adjuster, light-on/dark-on changeover switch, changeover switch for mode of operation
Electrical specifications
Operating voltage17 ... 30 V DC , 18 ... 28 V AC
No-load supply current< 100 mA
Output
Switching typeLight-on/dark-on changeover switch
Signal outputRelay, 1 alternator
Switching voltagemax. 24 V DC , 48 V AC
Switching current≤ 1 A
Switching power24 W / 55 VA
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
UN/ECE Regulation No. 10 (E1)Type-approval number: 047349
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Connectionscrew terminals
Suitable series
SeriesTopScan

Approvals+Certificates: AIR16

CertificatesCertificate No.File TypeFile Size
UNECE KBA E1E1 10R - 047349PDF72 KB

Associated Products: AIR16

Accessory of

Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scannerfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scannerfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scannerfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scannerfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scannerfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scannerfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scannerfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scannerfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scannerfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scannerfa
Accessories
Pedestal for the sensor module AIR16fa
End cover for series TopScan-S aluminum profile sectionfa
Metal protection hose, Protection against contamination and damagefa
Connecting cable for sensor modules, Length 240 mmfa
Connecting cable for sensor modules, Length 300 mmfa
Profile cover for aluminum profile for TopScan-S Series, Length 1400 mmfa
Polyurethane foam seal for increased degree of protection to IP54, Simple insertion into the TopScan-S profile section behind the capfa
Aluminum profile for TopScan-S Series, Length 1400 mmfa