Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Precision sensor for extremely long detection ranges up to 6 m |
General specifications | ||
---|---|---|
Detection range min. | 0 ... 500 mm by background evaluation, 350 ... 500 mm by background suppression |
|
Detection range max. | 0 ... 6000 mm by background evaluation, 200 ... 6000 mm by background suppression |
|
Light source | IRED | |
Light type | modulated infrared light | |
Operating mode | switching between background suppression/evaluation | |
Diameter of the light spot | 150 mm at 6000 mm sensor range | |
Functional safety related parameters | ||
MTTFd | 730 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 60 % | |
Indicators/operating means | ||
Function indicator | LED green: power on LED yellow: object detection |
|
Control elements | Sensing range setting, programming switch for time functions, time setting | |
Electrical specifications | ||
Operating voltage | 11 ... 48 V DC / 12 ... 24 V AC | |
No-load supply current | 100 mA | |
Output | ||
Switching type | light/dark on selectable programmable , Factory setting: light on | |
Signal output | Relay, 1 alternator | |
Switching voltage | 240 V AC/DC | |
Switching current | 2 A | |
Response time | 100 ms | |
De-energized delay | 1200 ms | |
Timer function | Programmable on/off delay, adjustable 0.1 ... 10 s | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Compliance with standards and directives | ||
Standard conformity | ||
Emitted interference | EN 61000-6-3 | |
Standards | EN 61000-6-2 without EN 61000-4-5, EN 61000-4-11 | |
Approvals and certificates | ||
CE conformity | yes | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | 5-pin plastic M12 connector without cable | |
Material | ||
Housing | Makrolon GV30 | |
Optical face | hardened plastic lens | |
Mass | 320 g | |
Dimensions | ||
Height | 64 mm | |
Width | 150 mm | |
Depth | 49 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270913 |
ECLASS 12.0 | 27270913 |
ECLASS 11.0 | 27270913 |
ECLASS 10.0.1 | 27270913 |
ECLASS 9.0 | 27270913 |
ECLASS 8.0 | 27270913 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
Diffuse mode sensors LT(K)2 are used when people, objects, or vehicles are to be detected in a precisely defined area. The devices are extremely sturdy and resistant to mechanical strain. In background evaluation operating mode, the sensors can be used with any background. In background suppression operating mode, the background serves as a reference area. This enables highly reflective objects to be reliably detected as well. In addition, this operating mode offers an option for testing.
We are sorry, there are no documents for your language selection. Please select another language. |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 183 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 126 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-CA-L87056-31-90408991-0 / UL-US-L87056-11-90408991-0 | ALL | 625 KB | |
Canada USA UL Ordinary Location | E87056 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-7026 | ALL | 226 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-7027 | ALL | 223 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|