Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Junction box |
General specifications | ||
---|---|---|
Marking | CE | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | screw terminals , lead cross section 2 x 1 mm2 | |
Material | ||
Housing | PA 6 GF30 black or light gray |
|
Mass | approx. 100 g | |
Dimensions | ||
Height | 52 mm | |
Width | 123 mm | |
Depth | 45 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270992 |
ECLASS 12.0 | 27270992 |
ECLASS 11.0 | 27270992 |
ECLASS 10.0.1 | 27270992 |
ECLASS 9.0 | 27270992 |
ECLASS 8.0 | 27270990 |
ECLASS 5.1 | 27279290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121528 |