Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Retroreflective sensor for standard applications, miniature design, polarization filter, front optical face, 3.5 m detection range, red light, dark on, PNP output, weak signal output, fixed cable |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 3 m | |
Reflector distance | 0.03 ... 3 m | |
Threshold detection range | 3.5 m | |
Reference target | H85-2 reflector | |
Light source | LED | |
Light type | modulated visible red light | |
Polarization filter | yes | |
Diameter of the light spot | approx. 180 mm at a distance of 3.5 m | |
Opening angle | approx. 3 ° | |
Ambient light limit | 40000 Lux | |
Functional safety related parameters | ||
MTTFd | 1530 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green, flashes in case of short-circuit | |
Function indicator | LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve | |
Control elements | Teach-In key | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC , class 2 | |
Ripple | max. 10 % | |
No-load supply current | < 20 mA | |
Output | ||
Stability alarm output | 1 PNP, inactive when level falls below function reserve after approx. 5 s. Immediately inactive if the beam is interrupted 4 times during the flashtime. |
|
Switching type | dark-on | |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Voltage drop | ≤ 1.5 V DC | |
Switching frequency | 1000 Hz | |
Response time | 0.5 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
Protection class | II, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 | |
UL approval | cULus | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 / IP69K | |
Connection | 2 m fixed cable | |
Material | ||
Housing | PC (glass-fiber-reinforced Makrolon) | |
Optical face | PMMA | |
Mass | approx. 50 g | |
Dimensions | ||
Height | 31 mm | |
Width | 23 mm | |
Depth | 11 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Small, robust, effective, and reliable - these are the properties of the ML7 sensor series. Due to their small size, number of versions, and two different lens positions, they are particularly suited for installation in tight spaces. The robust design and high quality of Pepperl+Fuchs mean they can also be used under harsh environmental conditions. The efficient technology, switching frequencies up to 1000 Hz, high resistance to ambient light, and 4-in-1 output make the series suitable for non-contact object detection.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 354 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 254 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
EU Ecolab Cleaning and disinfection substances Material Resistance | Ecolab-05092007 | ALL | 999 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0067C | ALL | 309 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5334 | ALL | 229 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|