Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Retroreflective sensor for standard applications, miniature design, polarization filter, 2.8 m detection range, red light, dark on, NPN output, fixed cable |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 2.5 m | |
Reflector distance | 0.02 ... 2.5 m | |
Threshold detection range | 2.8 m | |
Reference target | H85-2 reflector | |
Light source | LED | |
Light type | modulated visible red light | |
Polarization filter | yes | |
Diameter of the light spot | approx. 180 mm at a distance of 3.5 m | |
Opening angle | approx. 3 ° | |
Ambient light limit | 40000 Lux | |
Functional safety related parameters | ||
MTTFd | 2340 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Function indicator | LED yellow: switching state | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | max. 10 % | |
No-load supply current | < 12 mA | |
Output | ||
Switching type | dark-on | |
Signal output | 1 NPN, short-circuit protected, open collector, not protected from reverse polarity | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Voltage drop | ≤ 1.5 V DC | |
Response time | 1.8 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
UL approval | cULus Listed, Class 2 Power Source, Type 1 enclosure | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 2 m fixed cable with connector acc. to DIN 41524, 5-pin | |
Material | ||
Housing | PC (glass-fiber-reinforced Makrolon) | |
Optical face | PMMA | |
Mass | approx. 60 g | |
Dimensions | ||
Height | 31 mm | |
Width | 23 mm | |
Depth | 11 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Small, robust and reliable, the ML8 series of miniature sensors is particularly suitable for non-contact detection of objects in confined spaces. The LED indicator is located behind the lens and provides reliable information on the sensor's operating status. The LED is always visible, even if the sensor is completely embedded. Flexible mounting options and fixed preset detection ranges simplify setup and operation.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 265 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 108 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0710B | ALL | 74 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|