Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Retroreflective sensor with polarization filter |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 6 m | |
Reflector distance | 0.03 ... 6 m | |
Threshold detection range | 7 m |
|
Reference target | H85-2 reflector | |
Light source | LED | |
Light type | modulated visible red light , 660 nm | |
Polarization filter | yes | |
Diameter of the light spot | approx. 300 mm at 4 m | |
Opening angle | approx. 3 ° | |
Ambient light limit | ||
Continuous light | 10000 Lux | |
Modulated light | 5000 Lux | |
Accessories provided | Mounting bracket OMH-ML300-01 Screwdriver |
|
Indicators/operating means | ||
Function indicator | LED yellow: lights up when output is active LED green: Sufficient stability control |
|
Control elements | sensitivity adjustment | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | max. 20 % | |
No-load supply current | max. 20 mA | |
Output | ||
Stability alarm output | 1 PNP, inactive when falling short of the stability control , open collector , short-circuit protected, reverse polarity protected , 100 mA max | |
Switching type | light-on | |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 0.1 A | |
Voltage drop | ≤ 2 V DC | |
Switching frequency | 1000 Hz | |
Response time | 0.5 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Compliance with standards and directives | ||
Standard conformity | ||
Shock and impact resistance | EN 60947-5-7 30 g, 11 ms, all axes | |
Vibration resistance | EN 60947-5-7, 10-55 Hz/1.5 mm amplitude, all axes | |
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 2 m fixed cable | |
Material | ||
Housing | PBT | |
Optical face | glass pane | |
Cable | PVC | |
Mass | 75 g | |
Dimensions | ||
Height | 30 mm | |
Width | 30 mm | |
Depth | 15 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
The ML300 series has a robust miniature housing and all the standard functional principles. Of particular note are the sensors with analog output, which return a value proportional to the distance. The 45° plug/cable connection ensures flexible mounting. An LED indicates a weak signal, e.g. due to dirt.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 490 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 682 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|