Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Retroreflective sensor with polarization filter |
General specifications | ||
---|---|---|
Effective detection range | REF-H88x25 0 ... 6 m REF-H88x50 0 ... 12 m |
|
Reflector distance | REF-H88x25 2.6 ... 10 m REF-H88x50 2.5 ... 15.5 m |
|
Threshold detection range | REF-H88x25 10 m REF-H88x50 15.5 m |
|
Reference target | REF-H88x25 |
|
Light source | LED | |
Light type | modulated visible red light , 640 nm | |
Diameter of the light spot | approx. 200 mm at a distance of 6 m | |
Opening angle | 3 ° | |
Ambient light limit | EN 60947-5-2 10000 Lux | |
Functional safety related parameters | ||
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Function indicator | LED yellow | |
Electrical specifications | ||
Operating voltage | 12 ... 24 V AC/DC |
|
Ripple | 10 % | |
No-load supply current | ≤ 50 mA | |
Time delay before availability | < 300 ms | |
Input | ||
Test input | emitter deactivation at 0 V and if test input is left unconnected | |
Output | ||
Switching type | light-on | |
Signal output | Relay output NC contact Relay energized: Light beam is not interrupted | |
Switching voltage | max. 50 V AC ; 60 V DC | |
Switching current | max. 1 A | |
Switching power | max: 30 W ; 60 VA | |
Response time | Light beam unobstructed to light beam interrupted: 10 ms Light beam interrupted to light beam unobstructed: 80 ms |
|
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -30 ... 60 °C (-22 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | 2-meter PVC cable | |
Material | ||
Housing | Polycarbonate | |
Optical face | PMMA | |
Mass | approx. 155 g | |
Dimensions | ||
Height | 87 mm | |
Width | 25 mm | |
Depth | 42.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 309 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0993C | ALL | 226 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6926 | ALL | 223 KB |