Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Motion Sensor |
General specifications | ||
---|---|---|
Sensor range | 20 mm +/- 3 mm | |
Light source | laser diode | |
Light type | red | |
Laser nominal ratings | ||
Note | LASER LIGHT , DO NOT STARE INTO BEAM | |
Laser class | 2 | |
Wave length | 650 nm | |
Beam divergence | < 1.5 mrad | |
Maximum optical power output | < 1 mW | |
Target velocity | max. 1 m/s | |
Detection direction | Crossways to longitudinal direction | |
Ambient light limit | 5000 Lux | |
Indicators/operating means | ||
Function indicator | LED yellow: lights up when limit value exceeded, based on the set velocity of movement , flashes when the speed and/or operating distance is outside the measuring range |
|
Control elements | Potentiometer for setting the limiting velocity for output 1 | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | max. 10 % | |
No-load supply current | < 100 mA | |
Output | ||
Signal output | 3 push-pull (4 in 1) outputs, short-circuit proof, reverse polarity protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Output 1 | ||
Output type | Limit value exceeded, based on the set velocity of movement | |
Signal output | PNP, active on overshoot of limit value | |
Output 2 | ||
Output type | Forward and standstill/reverse motion | |
Signal output | PNP, active on detected forward motion, NPN, active on stop and detected reverse motion |
|
Output 3 | ||
Output type | Position sensor | |
Signal output | 1 pulse per mm object movement. (type. 150 µs, pnp active) | |
Accuracy | ≤ 1 % at 1 m measurement path and constant speed of 1 m/s at nominal distance | |
Repeat accuracy | ≤ 0.5 % | |
Compliance with standards and directives | ||
Directive conformity | EMC Directive 2004/108/EC | |
Standard conformity | ||
Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Laser class | IEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 | |
Approvals and certificates | ||
UL approval | cULus | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | 0 ... 40 °C (32 ... 104 °F) | |
Storage temperature | -10 ... 60 °C (14 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | 5-pin plastic M12 connector without cable | |
Material | ||
Housing | Plastic terluran® GV15 | |
Optical face | glass | |
Mass | approx. 85 g | |
Dimensions | ||
Height | 72.2 mm | |
Width | 22 mm | |
Depth | 45.6 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 449 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | E87056 | ALL | LINK | --- |
EU Pepperl+Fuchs | PF08CERT1244 | ALL | 503 KB |