Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Mounting aid DGE Montageplatte LT

Montageplatte LT
  • Mounting plate for the installation of sensors from LT or LTK series in suspended ceilings
  • Front panel specially toughened and crack resistant
  • Carrying frame for sensor with adjustable 4-point fixture
  • Precise sensor orientation using additional adjustment screws

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  Montageplatte LT

Product Description
Mounting plate for sensors in the LT and FLT series
Mechanical specifications
MaterialPlastic ABS
Optical faceBlue Plexiglas
Massapprox. 155 g
Dimensions
Width86 mm
Length205 mm
Suitable series
SeriesLT , LTK

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: Montageplatte LT

Informative Literature: Montageplatte LT

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Product Documentation: Montageplatte LT

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF237 KB

Associated Products: Montageplatte LT

Accessory of

Mode selectable: background suppression or evaluation, Mechanical adjustable detection range, Adjustable timer functions, Version for universal voltages, Relay output, Function: Secure, Sensor principle: Diffuse mode sensor, Operating voltage: 11 ... 48 V DC / 12 ... 24 V AC, Signal output: Relay, 1 alternator, Connection: 5 m fixed cablefa
Mode selectable: background suppression or evaluation, Mechanical adjustable detection range, Adjustable timer functions, Version for universal voltages, Relay output, Function: Secure, Sensor principle: Diffuse mode sensor, Operating voltage: 11 ... 48 V DC / 12 ... 24 V AC, Signal output: Relay, 1 alternator, Connection: 5 m fixed cablefa
Mode selectable: background suppression or evaluation, Mechanical adjustable detection range, Adjustable timer functions, DC voltage version, Version with test input, Function: Secure, Sensor principle: Diffuse mode sensor, Operating voltage: 15 ... 35 V DC, Signal output: 2 PNP, complementary, short-circuit protected, open collectors, Connection: 5-pin plastic M12 connector without cablefa
Mode selectable: background suppression or evaluation, Mechanical adjustable detection range, Adjustable timer functions, DC voltage version, Version with test input, Function: Secure, Sensor principle: Diffuse mode sensor, Operating voltage: 15 ... 35 V DC, Signal output: 2 PNP, complementary, short-circuit protected, open collectors, Connection: 5 m fixed cablefa
Mode selectable: background suppression or evaluation, Mechanical adjustable detection range, Adjustable timer functions, DC voltage version, Version with test input, Function: Secure, Sensor principle: Diffuse mode sensor, Operating voltage: 15 ... 35 V DC, Signal output: 1 NPN, 1 PNP, short-circuit protected, open collectors, Connection: 5-pin plastic M12 connector without cablefa
Mode selectable: background suppression or evaluation, Mechanical adjustable detection range, Adjustable timer functions, DC voltage version, Version with test input, Function: Secure, Sensor principle: Diffuse mode sensor, Operating voltage: 15 ... 35 V DC, Signal output: 1 NPN, 1 PNP, short-circuit protected, open collectors, Connection: 5 m fixed cablefa
Mode selectable: background suppression or evaluation, Mechanical adjustable detection range, Adjustable timer functions, Version for universal voltages, Relay output, Function: Secure, Sensor principle: Diffuse mode sensor, Operating voltage: 11 ... 48 V DC / 12 ... 24 V AC, Signal output: Relay, 1 alternator, Connection: 5-pin plastic M12 connector without cablefa
Precision sensor for long detection ranges up to 2 m, Mode selectable: background suppression or evaluation, Mechanical adjustable detection range, Adjustable timer functions, DC voltage version, Function: Secure, Sensor principle: Diffuse mode sensor, Operating voltage: 15 ... 35 V DC, Signal output: 2 PNP, complementary, short-circuit protected, open collectors, Connection: 5-pin plastic M12 connector without cablefa
Mode selectable: background suppression or evaluation, Mechanical adjustable detection range, Adjustable timer functions, Version for universal voltages, Relay output, Function: Secure, Sensor principle: Diffuse mode sensor, Operating voltage: 11 ... 48 V DC / 12 ... 24 V AC, Signal output: Relay, 1 alternator, Connection: 5-pin plastic M12 connector without cablefa
Mode selectable: background suppression or evaluation, Mechanical adjustable detection range, Adjustable timer functions, DC voltage version, Version with test input, Function: Secure, Sensor principle: Diffuse mode sensor, Operating voltage: 15 ... 35 V DC, Signal output: 1 NPN, 1 PNP, short-circuit protected, open collectors, Connection: 5-pin plastic M12 connector without cablefa
Precision sensor for long detection ranges up to 2 m, Mode selectable: background suppression or evaluation, Mechanical adjustable detection range, Adjustable timer functions, DC voltage version, Function: Secure, Sensor principle: Diffuse mode sensor, Operating voltage: 15 ... 35 V DC, Signal output: 2 PNP, complementary, short-circuit protected, open collectors, Connection: 5 m fixed cablefa
Mode selectable: background suppression or evaluation, Mechanical adjustable detection range, Adjustable timer functions, DC voltage version, Version with test input, Function: Secure, Sensor principle: Diffuse mode sensor, Operating voltage: 15 ... 35 V DC, Signal output: 1 NPN, 1 PNP, short-circuit protected, open collectors, Connection: 5 m fixed cablefa