Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
OMH-WTS10-04
Product Description |
Mounting bracket |
General specifications |
Accessories provided | Incl. 4 x fixing screws M4 x 25 for sensor WTS10 |
Mechanical specifications |
Mech. capacity | Max. tong pressure of 5KN |
Material | Aluminum |
Mass | 193 g |
Dimensions | |
| Height | 38.5 mm |
| Width | 69 mm |
| Length | 105 mm |
Suitable series |
Series | WTS10 |
Classifications
System | Classcode |
ECLASS 13.0 | 27273607 |
ECLASS 12.0 | 27273607 |
ECLASS 11.0 | 27273607 |
ECLASS 10.0.1 | 27273607 |
ECLASS 9.0 | 27273607 |
ECLASS 8.0 | 27279210 |
ECLASS 5.1 | 27279210 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 23153017 |
Details:
OMH-WTS10-04
Associated Products:
OMH-WTS10-04
Accessory of |
|
|
|
Diffuse mode sensor, Specifically for quality checks on welding caps, Upper and lower welding caps checked simultaneously, High position and angle tolerance insensitivity of the welding cap, Stability alarm indication, Scratch resistant mineral glass lensfa |
|
|
|
|
Diffuse mode sensor, Specifically for quality checks on welding caps, Upper and lower welding caps checked simultaneously, High position and angle tolerance insensitivity of the welding cap, Stability alarm indication, Scratch resistant mineral glass lensfa |
|
|
|
|
Diffuse mode sensor, Specifically for quality checks on welding caps, Upper and lower welding caps checked simultaneously, High position and angle tolerance insensitivity of the welding cap, Stability alarm indication, Scratch resistant mineral glass lensfa |
|