Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | 2 x normally open (NO) | |
Output type | Two-wire | |
Rated operating distance | 2 mm | |
Installation | non-flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 1.62 mm | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 60 V | |
Switching frequency | 0 ... 1000 Hz | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | yes | |
Voltage drop | ≤ 5 V | |
Operating current | 1.5 ... 100 mA | |
Off-state current | < 0.6 mA | |
Switching state indicator | LED, yellow Engage (close) LED, green Degage (open) |
|
Standard conformity | ||
Standards | IEC / EN 60947-5-2:2004 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Housing material | PA 6 | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 25 mm | |
Width | 40 mm | |
Length | 16 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 99 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB |