Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product NBN30-U1-E2
Not available for purchase
Not available for purchase

Inductive sensor NJ30+U1M+E2

NJ30+U1M+E2
  • Comfort series
  • Metric cable gland M20 x 1.5

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ30+U1M+E2

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance30 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 24.3 mm
Actual operating distance27 ... 33 mm typ. 30 mm
Reduction factor rAl 0.45
Reduction factor rCu 0.4
Reduction factor r304 0.8
Output type3-wire
Nominal ratings
Operating voltage10 ... 60 V
Switching frequency0 ... 100 Hz
Hysteresis1 ... 10 typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 2.8 V
Voltage drop at IL
Voltage drop IL = 1 mA, switching element on0.5 ... 2.3 V typ. 0.9 V
Voltage drop IL = 10 mA, switching element on0.8 ... 2.2 V typ. 1.4 V
Voltage drop IL = 20 mA, switching element on0.9 ... 2.3 V typ. 1.5 V
Voltage drop IL = 50 mA, switching element on0.9 ... 2.5 V typ. 1.6 V
Voltage drop IL = 100 mA, switching element on1 ... 2.6 V typ. 1.8 V
Voltage drop IL = 200 mA, switching element on1.2 ... 2.8 V typ. 2 V
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA typ. 0.01 mA
Off-state current TU =40 °C, switching element off≤ 100 µA
No-load supply current≤ 10 mA
Time delay before availability≤ 75 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Standard conformity
StandardsIEC / EN 60947-5-2:2004
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Core cross sectionup to 2.5 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP68
Dimensions
Height40 mm
Width40 mm
Length118 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NJ30+U1M+E2

Product Documentation: NJ30+U1M+E2

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF210 KB

Design / Simulation: NJ30+U1M+E2

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP181 KB

Approvals: NJ30+U1M+E2

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF198 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.