Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
PL2-F25-SN4-K
General specifications |
Switching function | 2 x normally closed (NC) |
Output type | NAMUR with safety function |
Rated operating distance | 3 mm |
Installation | flush mountable |
Assured operating distance | 0 ... 2.43 mm |
Actual operating distance | 2.7 ... 3.3 mm |
Reduction factor rAl | 0.38 |
Reduction factor rCu | 0.43 |
Reduction factor r304 | 1 |
Reduction factor rSt37 | 1.4 |
Reduction factor rBrass | 0.58 |
Output type | 2-wire |
Nominal ratings |
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) |
Operating voltage | 5 ... 25 V |
Switching frequency | 0 ... 1500 Hz |
Hysteresis | typ. 5 % |
Reverse polarity protection | no |
Short-circuit protection | no |
Suitable for 2:1 technology | yes , Reverse polarity protection diode not required |
Current consumption | |
| Measuring plate not detected | ≥ 3 mA |
| Measuring plate detected | ≤ 1 mA |
Time delay before availability | ≤ 1 ms |
Compliance with standards and directives |
Standard conformity | |
| NAMUR | EN 60947-5-6:2000
|
Ambient conditions |
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
Mechanical specifications |
Connection (system side) | Cage tension spring terminals |
Core cross section (system side) | up to 2.5 mm2 |
Housing material | Sensor: PBT |
Sensing face | Sensor: PBT |
Dimensions | |
| Height | 99 mm |
| Width | 67 mm |
| Length | 34 mm |
General information |
Use in the hazardous area | see instruction manuals |
Classifications
System | Classcode |
ECLASS 13.0 | 27273901 |
ECLASS 12.0 | 27273901 |
ECLASS 11.0 | 27220501 |
ECLASS 10.0.1 | 27220501 |
ECLASS 9.0 | 27220501 |
ECLASS 8.0 | 27220501 |
ECLASS 5.1 | 27220501 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
PL2-F25-SN4-K
Product Documentation:
PL2-F25-SN4-K
Associated Products:
PL2-F25-SN4-K