Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Inductive power clamp sensor NBN2-F78E-Z8-C-0,2-V1

NBN2-F78E-Z8-C-0,2-V1
  • Basic series
  • Weld Immune
  • Extremely bright LED indicator
  • Completely silicon free
  • Acc. CNOMO norm
  • Cable with M12 plug

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBN2-F78E-Z8-C-0,2-V1

General specifications
Switching function2 x normally open (NO)
Output typeTwo-wire
Rated operating distance2 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 1.62 mm
Output type3-wire
Nominal ratings
Operating voltage10 ... 60 V
Switching frequency0 ... 1000 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Voltage drop≤ 5 V
Operating current1.5 ... 100 mA
Off-state current< 0.6 mA
Switching state indicatorLED, yellow Engage (close)
LED, green Degage (open)
Standard conformity
StandardsIEC / EN 60947-5-2:2004
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Housing materialPA 6
Degree of protectionIP67
Dimensions
Height25 mm
Width40 mm
Length16 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBN2-F78E-Z8-C-0,2-V1

Approvals: NBN2-F78E-Z8-C-0,2-V1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF99 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.