Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open/closed (NO/NC) programmable | |
Output type | AS-Interface | |
Rated operating distance | 40 mm | |
Installation | non-flush | |
Assured operating distance | 0 ... 32.4 mm | |
Actual operating distance | 36 ... 44 mm typ. 40 mm | |
Reduction factor rAl | 0.5 | |
Reduction factor rCu | 0.45 | |
Reduction factor r304 | 0.85 | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage | 26.5 ... 31.9 V via AS-i bus system | |
Switching frequency | 0 ... 150 Hz | |
Hysteresis | 1 ... 15 typ. 5 % | |
Reverse polarity protection | reverse polarity protected | |
No-load supply current | ≤ 25 mA | |
Time delay before availability | ≤ 1000 ms | |
Operating voltage indicator | LED, green | |
Switching state indicator | LED, yellow | |
Standard conformity | ||
Standards | IEC / EN 60947-5-2:2004 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Core cross section | up to 1.5 mm2 | |
Housing material | PBT | |
Sensing face | PBT | |
Degree of protection | IP68 | |
Dimensions | ||
Height | 40 mm | |
Width | 40 mm | |
Length | 118 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |