Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open/closed (NO/NC) | |
Output type | Two-wire | |
Rated operating distance | 15 mm | |
Installation | flush | |
Output polarity | AC | |
Assured operating distance | 0 ... 12.15 mm | |
Actual operating distance | 13.5 ... 16.5 mm typ. 15 mm | |
Reduction factor rAl | 0.3 | |
Reduction factor rCu | 0.25 | |
Reduction factor r304 | 0.75 | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage | 20 ... 253 V | |
Switching frequency | 0 ... 20 Hz | |
Hysteresis | 1 ... 10 typ. 5 % | |
Voltage drop at IL | ||
Voltage drop IL = 10 mA, switching element on | 6 ... 11 V typ. 9 V | |
Voltage drop IL = 20 mA, switching element on | 5 ... 9.5 V typ. 8 V | |
Voltage drop IL = 50 mA, switching element on | 4 ... 7.5 V typ. 6.8 V | |
Voltage drop IL = 100 mA, switching element on | 4 ... 7 V typ. 6.5 V | |
Voltage drop IL = 200 mA, switching element on | 4 ... 7 V typ. 6.5 V | |
Voltage drop IL = 200 mA, TU = 23° C, switching element on | 4 ... 7 V typ. 6 V | |
Voltage drop IL = 500 mA, switching element on | 4 ... 7 V typ. 6 V | |
Momentary current (20 ms, 0.1 Hz) | 0 ... 3000 mA | |
Operating current | 8 ... 500 mA | |
Off-state current | 0.5 ... 1.95 mA typ. 1.2 mA | |
Off-state current UB 24 V, switching element off | 0.5 ... 1.7 mA typ. 1.2 µA | |
Time delay before availability | ≤ 70 ms | |
Operating voltage indicator | LED, green | |
Switching state indicator | LED, yellow | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Housing material | PBT | |
Sensing face | PBT | |
Degree of protection | IP68 | |
Dimensions | ||
Height | 40 mm | |
Width | 40 mm | |
Length | 118 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 210 KB |