Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive sensor NJ20S+U1+N

NJ20S+U1+N
  • 20 mm non-flush
  • Usable up to SIL 3 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ20S+U1+N

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR with safety function
Rated operating distance20 mm
Installationnon-flush
Assured operating distance0 ... 16.2 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output type2-wire
Nominal ratings
Nominal voltage8.2 V (Ri approx. 1 kΩ)
Switching frequency0 ... 150 Hz
Current consumption
Measuring plate not detected≥ 3 mA
Measuring plate detected≤ 1 mA
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
MTTFd9191 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
EAC conformityTR CU 012/2011
UL approvalcULus Listed, General Purpose
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0454
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Connection typescrew terminals
Information for connectionA maximum of two conductors with the same core cross section may be mounted on one terminal connection!
tightening torque 1.2 Nm + 10 %
Core cross-sectionup to 2.5 mm2
Minimum core cross-sectionwithout wire end ferrule 0.5 mm2 , with connector sleeves 0.34 mm2
Maximum core cross-sectionwithout wire end ferrule 2.5 mm2 , with connector sleeves 1.5 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP68
Data for application in connection with hazardous areas
Equipment protection levelGa , Gb , Da , Mb
Equipment protection level Ga
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNJ20S+U.-N..
ATEX certificatePTB 00 ATEX 2049 X
ATEX markingEx-Hexagon II 1G Ex ia IIC T6...T1 Ga
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx PTB 11.0092X
IECEx markingEx ia IIC T6...T1 Ga
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 200 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 150 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
for ATEXat Ui = 16 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 56 °C (132.8 °F)
T5 : 68 °C (154.4 °F)
T4 : 96 °C (204.8 °F)
T3 : 96 °C (204.8 °F)
T2 : 96 °C (204.8 °F)
T1 : 96 °C (204.8 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 49 °C (120.2 °F)
T5 : 61 °C (141.8 °F)
T4 : 89 °C (192.2 °F)
T3 : 89 °C (192.2 °F)
T2 : 89 °C (192.2 °F)
T1 : 89 °C (192.2 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 28 °C (82.4 °F)
T5 : 40 °C (104 °F)
T4 : 68 °C (154.4 °F)
T3 : 68 °C (154.4 °F)
T2 : 68 °C (154.4 °F)
T1 : 68 °C (154.4 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW ,
T6 : 13 °C (55.4 °F)
T5 : 25 °C (77 °F)
T4 : 53 °C (127.4 °F)
T3 : 53 °C (127.4 °F)
T2 : 53 °C (127.4 °F)
T1 : 53 °C (127.4 °F)
for IECExat Ui = 16 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 73 °C (163.4 °F)
T5 : 88 °C (190.4 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 66 °C (150.8 °F)
T5 : 81 °C (177.8 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 45 °C (113 °F)
T5 : 60 °C (140 °F)
T4 : 89 °C (192.2 °F)
T3 : 89 °C (192.2 °F)
T2 : 89 °C (192.2 °F)
T1 : 89 °C (192.2 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW ,
T6 : 30 °C (86 °F)
T5 : 45 °C (113 °F)
T4 : 74 °C (165.2 °F)
T3 : 74 °C (165.2 °F)
T2 : 74 °C (165.2 °F)
T1 : 74 °C (165.2 °F)
Equipment protection level Gb
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNJ20S+U.-N..
ATEX certificatePTB 00 ATEX 2049 X
ATEX markingEx-Hexagon II 1G Ex ia IIC T6…T1 Ga
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx PTB 11.0092X
IECEx markingEx ia IIC T6...T1 Ga
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 200 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 150 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 73 °C (163.4 °F)
T5 : 88 °C (190.4 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 66 °C (150.8 °F)
T5 : 81 °C (177.8 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 45 °C (113 °F)
T5 : 60 °C (140 °F)
T4 : 89 °C (192.2 °F)
T3 : 89 °C (192.2 °F)
T2 : 89 °C (192.2 °F)
T1 : 89 °C (192.2 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW ,
T6 : 30 °C (86 °F)
T5 : 45 °C (113 °F)
T4 : 74 °C (165.2 °F)
T3 : 74 °C (165.2 °F)
T2 : 74 °C (165.2 °F)
T1 : 74 °C (165.2 °F)
Equipment protection level Da
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNJ20+U..+N..
ATEX certificatePTB 00 ATEX 2049 X
ATEX markingEx-Hexagon II 1D Ex ia IIIC T135°C Da
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx PTB 11.0092X
IECEx markingEx ia IIIC T135°C Da
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 200 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 150 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW : 89 °C (192.2 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW : 74 °C (165.2 °F)
Equipment protection level Mb
Type of protectionintrinsic safety
Certificates
Appropriate typeNJ20+U..+N..
IECEx certificateIECEx PTB 11.0092X
IECEx markingEx ia I Mb
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 200 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 150 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW : 89 °C (192.2 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW : 74 °C (165.2 °F)
General information
Use in the hazardous areasee instruction manuals

Documents: NJ20S+U1+N

Instruction manualsLanguageFile TypeFile Size
ИнструкцииBULPDF143 KB
Návod k poużitíCZEPDF0 KB
Instruktions manualDANPDF0 KB
Instruction manualENGPDF142 KB
KasutusjuhendESTPDF131 KB
KäyttöohjeFINPDF132 KB
Manuel d'instructionsFRAPDF141 KB
BetriebsanleitungGERPDF142 KB
Οδηγίες χρήσηςGREPDF0 KB
HandleidingHOLPDF137 KB
Instruction manual / BetriebsanleitungHRVPDF136 KB
Használati útmutatóHUNPDF140 KB
Manuale di istruzioniITAPDF136 KB
Lietošanas pamācībaLAVPDF136 KB
Instrukciju vadovasLITPDF137 KB
Instrukcja obsługiPOLPDF140 KB
Manual de instruçõesPORPDF138 KB
Manual de utilizareRONPDF138 KB
Návod na poużitieSLKPDF137 KB
Navodila za uporaboSLVPDF0 KB
Manual de instruccionesSPAPDF0 KB
ManualSWEPDF135 KB
Technical information
Installation conditionsENGPDF210 KB
EinbaubedingungenGERPDF210 KB

Approvals+Certificates: NJ20S+U1+N

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-1793PDF40 KB
Certificates
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Hazardous LocationE501628:1:4PDF445 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB
EU PTB ATEX ia 2G, 1G, 1D s. certificatePTB 00 ATEX 2049 XPDF19426 KB
Russia NANIO "CCVE"TC RU C-DE.AA87.B.00394PDF3971 KB
Worldwide PTB IECEx iaIECEx PTB 11.0092XLINK---
exida Functional Safety AssessmentP+F 03/11-10 R015PDF302 KB
Control drawings
/116/1160454.pdf   PDF206 KB

Associated Products: NJ20S+U1+N

Accessories

Mounting aid for VariKont, +U1+ and +U9* fa

Mounting aid for VariKont and +U1+ fa
Modular mounting bracket fa